Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 9

Products

Table 9 - Molecular Laser Tuning Gratings

Gratings in this table are listed by laser type.

Molecular lasers have a wide variety of uses, ranging from materials processing to medical applications. These high-power lasers generally produce gain over a wide spectral range. Gratings are used in these lasers to control and narrow the lasing wavelength. The gratings below are suitable for use in the specific molecular lasers indicated.
 

Click catalog number link
to request a quote.
Table of Standard Sizes
List of Product Tables

Type Wavelength
Range
Catalog
Number
Grooves
per mm
Nominal
Blaze Angle
Diffraction
Angle
Efficiency
Curves
F2  157.1 nm 53-*-141E 154.51 76° 76.1° view
ArF  193.3 nm 53-*-406E 85.837 76° 76.1° view
53-*-113E 94.13 79° 79.3° view
53-*-141E 154.51 76° 76.1° view
53-*-071E 112.96 79° 79° view
53-*-084E 117.94 79° 79° view
KrF  248.3 nm 53-*-071E 112.96 79° 79° view
53-*-402E 79.01 74° 74° view
53-*-113E 94.13 79° 79° view
Parametric  1.4-2.1 µm 53-*-550R 600 28.7° 29° view
53-*-525R 830.8 30° 39° view
HF  2.8-3.0 µm 53-*-736R 300 22° 26° view
53-*-676R 420 26.7° 37.5° view
DF  3.5-4.1 µm 53-*-820R 240 26.7° 24.8° view
53-*-440R 300 36.8° 31.7° view
53-*-676R 420 26.7° 47° view
HBr  4.1-4.8 µm 53-*-820R 240 28.7° 32.3° view
53-*-440R 300 36.8° 41.9° view
CO, NO  4.8-6.2 µm 53-*-880R 150 26.7° 24.8° view
53-*-820R 240 26.7° 42.2° view
53-*-440R 300 36.8° 51.1° view
CO2, N2 9.6-11.3 µm 53-*-960R 75 26.7° 23.4° view
53-*-005R 79.35 35° 24.8° view
53-*-036R 90 26.7° 28.5° view
53-*-830R 100 22° 32° view
53-*-831R 120 26.7° 39.5° view
53-*-885R 135 30° 45.7° view
53-*-880R 150 26.7° 52.6° view
CO2 Isotope  16 µm 53-*-910R 50 26.7° 23.5° view
53-*-920R 60 28.7° 28.7° view
53-*-005R 79.35 35° 39.4° view
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request