Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 8

Products

Table 8 - Dye Laser Tuning Gratings

These gratings can be used either in Littrow or grazing incidence mode.
They are available on standard substrates or on special rectangular blanks.

Lasers that employ certain organic dyes as their gain media have the ability to lase over a broad range of frequencies. The combination of a diffraction grating and one of these dyes in a laser allows the production of laser light that has a narrow line width and which is tunable through the gain profile of the dye. The gratings below are suitable for use in these lasers.
 

Click catalog number link
to request a quote.
Table of Standard Sizes
List of Product Tables

Catalog
Number
Grooves
per mm
Nominal
Blaze Angle
 
53-*-530H 3600 holographic
53-*-430H 2400 holographic
53-*-059H 2000 holographic
53-*-290R 1800 26.7°
53-*-330H 1800 holographic
53-*-466R 600 54.1°
(used in orders 3 through 8)

back to top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request