Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 6

Products

Table 6 - Plane Transmission Gratings - Visible

Click catalog number link
to request a quote.
Table of Standard Sizes
List of Product Tables

Catalog
Number
Grooves
per mm
Blaze
Wavelength
1st Order
Groove
Angle
Efficiency
Curves
 
54-*-111R 720 550 nm 43.1°  
54-*-132R 600 540 nm 34°  
54-*-550R 600 460 nm 28.7° view
54-*-560R 600 400 nm 22° view
54-*-660R 600 540 nm 34° view
54-*-231R 497 650 nm 34°  
54-*-676R 420 620 nm 26.7°  
54-*-650R 400 460 nm 18.7° view
54-*-391R 360 500 nm 18.2°  
54-*-775R 360 580 nm 21° view
54-*-770R 300 580 nm 17.45° view
54-*-806R 300 490 nm 14.6° view
54-*-736R 300 725 nm 22°  
54-*-801R 287.2 560 nm 16.2°  
54-*-630R 200 505 nm 10° view
54-*-633R 200 450 nm 8.95°  
54-*-760R 150 580 nm 8.6° view
54-*-810R 150 725 nm 10.8°  
54-*-108R 100 465 nm 4.6°  
54-*-755R 85 610 nm 5.1°  
54-*-756R 75 490 nm 3.65°  
54-*-750R 75 580 nm 4.3° view
54-*-751R 75 730 nm 5.43° view
54-*-131R 45 500 nm 2.22°  
54-*-906R 35 640 nm 2.2° view
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request