Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 5

Products

Table 5 - Large Astronomical Gratings

Through the use of diffraction gratings, the spectral content of light from outer space that reaches the Earth can be examined. This allows astronomers to determine amazing facts about the universe around us including the composition of stars and the movement of galaxies. Through these discoveries, we now know the age of the universe and know that it’s expanding. Spectroscopic analysis of distant objects is difficult due to the low intensity of the light that reaches our ground- or space-based telescopes. Selecting a grating of high efficiency and of sufficient size for the telescope is critical to success. The gratings below are suitable for use in astronomical instrumentation.
 

Click catalog number link
to request a quote.
Table of Standard Sizes
List of Product Tables

Catalog
Number
Grooves
per mm
Nominal
Wavelength
1st Order
(Littrow)
Nominal
Blaze Angle
Maximum
Ruled Area
(HxW, mm)
Efficiency
Curves
 
53-*-147R 1000 330 nm 10.3° 230 x 260  
53-*-109R 1000 450 nm 13.5° 230 x 260  
53-*-461R 632 800 nm 14.7° 306 x 408 view
53-*-571R 632 2.65 µm 57° 306 x 408  
53-*-561R 632 1.2 µm 22.3° 306 x 408  
53-*-083R 600 510 nm 9.5° 230 x 210  
53-*-068R 600 620 nm 10.7° 308 x 408 view
53-*-601R 452 1.14 µm 15° 209 x 310  
53-*-584R 400 415 nm 4.76° 306 x 408  
53-*-505R 316 1.2 µm 11° 300 x 370  
53-*-181R 316 750 nm 6.8° 204 x 254  
53-*-137R 316 870 nm 7.6° 308 x 414  
53-*-273R 270 533 nm 4.13° 306 x 408  
53-*-271R 250 600 nm 4.5° 306 x 408  
53-*-856R 75 4.6 µm 10° 210 x 260 view
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request