Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 4

Products

Table 4 - Echelle Gratings

Click catalog number link
to request a quote.
Table of Standard Sizes
List of Product Tables

Catalog
Number
Grooves
per mm
Nominal
Blaze Angle
Maximum
Ruled Area
(HxW, mm)
Efficiency
Curves
 
53-*-412E 23.2 63° 154 x 306 view
53-*-419E 24.35 70° 97 x 102  
53-*-413E 27 70° 64 x 153  
53-*-411E 31.6 63.9° 204 x 408 view
53-*-453E 31.6 71° 308 x 408 view
53-*-174E 31.6 75° 204 x 408 view
53-*-414E 31.6 76° 204 x 408 view
53-*-425E 41.59 76° 204 x 410  
53-*-418E 44.41 70° 101 x 103 view
53-*-407E 46.1 32° 102 x 102 view
53-*-422E 52.13 32° 102 x 102 view
53-*-415E 52.67 63.5° 128 x 254 view
53-*-424E 52.67 65° 204 x 408 view
53-*-417E 52.67 69° 204 x 408 view
53-*-053E 52.91 64° 102 x 102 view
53-*-416E 54.49 46° 102 x 102 view
53-*-454E 72 44° 90 x 102  
53-*-408E 79 62° 210 x 411 view
53-*-401E 79 63° 204 x 408 view
53-*-402E 79 74° 128 x 254 view
53-*-406E 85.84 78° 128 x 254 view
53-*-127E 87 63° 308 x 413 view
53-*-113E 94.13 79° 206 x 413 view
53-*-488E 94.74 44° 104 x 104 view
53-*-403E 98.7 63° 154 x 206 view
53-*-002E 101.95 45° 100 x 100 view
53-*-121E 110 64° 310 x 413 view
53-*-071E 112.96 79° 128 x 254 view
53-*-084E 117.94 79° 128 x 258 view
53-*-141E 154.51 76° 128 x 260 view
53-*-404E 158 63° 127 x 203 view
53-*-405E 158 70° 128 x 256 view
53-*-420E 171.66 78° 102 x 102  
53-*-423E 175.56 32° 200 x 200  
53-*-451E 316 63° 204 x 408 view
53-*-452E 316 70° 128 x 256 view
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request