Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 12

Products

Table 12 - Fiber Optic Telecommunication Gratings

Modern telecommunications systems are capable of moving vast amounts of information through optical fibers. In order to maximize the amount of information, a variety of closely spaced wavelengths are combined using wave division multiplexing. Gratings are a vital part of these advanced networks as they allow for the management of these wavelengths by separating the wavelengths so that the information can be routed and manipulated. The gratings below are suitable for use in the spectrum used by telecommunications.
 

Click catalog number link
to request a quote.
List of Product Tables

Catalog
Number
Grooves
per mm
Working
Diffraction
Order
Equivalent
Dispersion
(grooves/mm)
Telecom
Band
Characteristics Efficiency
Curves
 
53-*-230H 1200 1 1200 S and C High S-Plane diffraction efficiencies view
53-*-544H 1100 1 1100 S, C and L High S-Plane diffraction efficiencies  
53-*-245H 1050 1 1050 S, C and L High S-Plane diffraction efficiencies  
53-*-148R 1000 1 1000 S, C and L High S-Plane diffraction efficiencies  
53-*-269H 900 1 900 S, C and L High S-Plane diffraction efficiencies  
53-*-024R 600 2 1200 C High diffraction efficiencies for S&P
polarizations with low PDL
 
53-*-660R 600 1 600 C High diffraction efficiencies for S&P
polarizations with low PDL
 
53-*-013R 300 3 900 C High diffraction efficiencies for S&P
polarizations with very low PDL
 
53-*-154R 286.52 3 859.5 L High diffraction efficiencies for S&P
polarizations with low PDL
 
53-*-415E 52.67 22 1158.7 C High diffraction efficiencies for S&P
polarizations with moderately low PDL
 

back to top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request