Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 11

Products

Table 11 - Pulse Compression Gratings


Pulse compression is a useful technique that takes advantage of the relationship between pulse duration and spectral width of a pulse. This enables the amplification of laser pulses above the normal damage threshold limits imposed by the optical components in the laser system. The gratings below are suitable for use in pulse compression systems.
 

Click catalog number link
to request a quote.
Table of Standard Sizes
List of Product Tables

Catalog
Number
Grooves
per mm
Nominal
Wavelength
1st Order
(Littrow)
Nominal Blaze angle (R)
or
Modulation depth (H)
Maximum
Ruled Area
(HxW, mm)
Efficiency
Curves
53-*-059H 2000 750 nm high 102 x 135,
135 x 102
view
53-*-330H 1800 500 nm high 102 x 128 view
53-*-239H 1500 750 nm high 102 x 135,
135 x 102
view
53-*-360R 1200 750 nm 26.7° 156 x 206 view
53-*-340R 1200 600 nm 21.1° 154 x 206 view
53-*-230H 1200 800 nm high 102 x 102 view
53-*-727R 672 832 nm 16.4° 64 x 64 view
53-*-351R 600 800 nm 13.9° 102 x 102 view

Diffraction gratings can be used as the critical optical element used to stretch and recompress pulses in the application of chirped pulse amplification. The most popular example of chirped pulse amplification is described generically in the diagram below. Titanium Sapphire lasers can produce <50 fs laser pulses that if amplified in this form would damage the optics and electro-optics of the amplifier. By stretching the pulses the peak power (energy per second) is reduced and the limitations of amplification can be reduced. Clearly the benefits of ultrashort pulses need to be reclaimed and the pulse compression process allows the amplified laser pulse to be reduced in temporal width close to its original value.

The diffraction grating is the critical element for this process. The diffraction grating disperses the light such that the component colors of the Titanium Saphire laser output are delayed relative to each other; the pulse becomes "chirped". The recompression process is the final manipulation of the beam before it becomes incident on its targeted application. It is this process that ultimately determines the spatial mode of the beam and also the final output energy of the pulse.

Features and Benefits
Efficiency

Most chirped pulse amplifiers are limited by the efficiency of the grating in the compressor and not by the grating in the stretcher. Thus it may be important to specify pulse stretcher or pulse compressor when requesting a quotation for a grating. Newport Corporation will base many quotations on the tightness of the specifications and in general terms gratings of higher efficiency are more difficult to manufacture.

Output efficiency of a given compressor is typically based on a 4-pass geometry. Therefore if the efficiency of a grating in one pass is 90% then the efficiency of the compressor itself cannot be higher than 65.6%.

The gratings in a CPA system are used in specrograph mode. The incident angle is fixed. On request Newport Corporation will add efficiency measurements to your grating for left, center, and right positions of the grating over a wavelength range of choice at a given fixed incidence angle. Efficiency measurements allow the customer to sort gratings accordingly to ensure that the best grating can be used in the compressor to enable maximum efficiency from your CPA.

Special Offering: Master MR136

Master MR 136 is a unique offering for 1200 g/mm grating compressors. The efficiency stays very constant as a function of wavelength with a fixed incident angle geometry. Most holographic gratings with this groove frequency cannot fundamentally provide this feature. Therefore the output pulsewidth of the compressor may not be optimized, reducing peak-power. MR136 is a recommended grating for 1200 g/mm compression systems.

Wavefront

Wavefront of the grating is very important. Poor wavefront can be caused by imperfect groove parallelism/ linearity (master grating dependent) or by poor quality substrates (substrate dependent) Newport gratings come with a standard ?/4 P-V specification over the clear aperture of the grating. Phase Measuring Interferometer plots can be provided on request for your gratings. Better wavefronts lead to better spatial mode qualities which, for example, lead to better focusing and hence increased efficiency in the optical parametric amplification (OPA).

Test data for efficiency and wavefront on your garting allows easy trouble-shooting when power drops in your CPA. Remember that CPA's are complicated systems with many different sources of misalignment/low output power. To be able to rule out specific optics as a source of poor performance is truly valuable for system maintenance and time/resource management.

Cosmetics

Scratches and digs contribute to poor mode quality for chirped pulse amplifiers. We will not ship a grating unless it passes our strict and tight inspection standards. Please ask for a copy of this standard for CPA gratings. Ruling streaks may occur in some of our larger ruled gratings used for this application. Ruling streaks are unfortunately a fact of life in the ruling of any large diffraction grating master, and once on the master will be transferred to each full-size replica.

Size

Size is critical in terms of damage threshold for very high intensity lasers. All diffraction gratings when exposed to a high enough level of photon flux will be damaged. Thus by increasing the surface area the photon flux can be reduced. This is a perfect solution if the diffraction grating can be scaled up accordingly. Newport Corporation offers large holographic gratings of up to 102 mm x 140 mm (e.g.5338) clear aperture and large ruled gratings (e.g. MR136) of up to 156 x 208 mm in clear aperture. Of course any size up to these maximum ruled areas can be accommodated and there is no penalty in wavefront for selecting a smaller grating cut down from a larger submaster tool.

Wavelength range

Gold coated replica gratings typically offer high efficiency over a broad range of wavelengths. A fourier transform limited pulse will have its temporal width determined by the bandwidth of the compressor. The broader the wavelength range of high efficiency, the shorter the pulse! Gold coated gratings are the only option for ultrashort Titanium Sapphire pulse compression systems.

Ghosts

Gratings carrying Rowland ghosts may affect the temporal and spatial mode output of your compressor. All holographic gratings are free of Rowland Ghosts. MR136 is free of Rowland ghosts that would affect the compressor output.

Grating Consistency

Grating-to-grating consistency is imperative in a multi grating compression system. Master gratings cannot be recorded with the same consistency that is inherent to replicas taken from the same master grating. Even excelent tolerancing in the master ruling process cannot remove groove frequency variation from grating to grating and for this reason we recommend the use of replica gratings for CPA's in general.

back to top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request