Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 10

Products

Table 10 - Concave Holographic Reflectance Gratings

For the gratings listed in Parts A and B of this table, the figure at left defines the following parameters:
a incidence angle
r distance from entrance slit to grating center
b diffraction angle
r' distance from grating center to image

The angles a  and b  are measured from the grating normal; their algebraic signs are opposite if they lie on opposite sides of the normal.


Part A - Gratings for Flat-Field Spectrographs (for use with array detectors)

Gratings in this table are listed in order of increasing groove frequency (grooves per mm).

Click catalog number link
to request a quote.
List of Product Tables

Catalog
Number
Grooves
per mm
Substrate
Radius
(mm)
Imaging
Range
ml1, ml2(nm)
RLD
(nm/mm)
Entrance Slit
r and a
(mm, deg)
l1 focus
r' and b
(mm, deg)
l2 focus
r' and b
(mm, deg)
Ruled
Area
(mm)
Substrate
Dimensions
(mm)
Input
f/no
52056BK-*-028H  200 152.4 290-1020 32.3 151, 5.0 153,2,-8.3 153,2,-17.0 Ø44 Ø50.0 3.5
52066BK-*-018H  233.9 131.53 190-400 33 148, 3.0 116-5.6 113,-8.4 Ø60 Ø63.5 2.5
52067BK-*-040H * 282.7 224.4 190-545 14.5 235, -5.3 219, 8.4 228, 14.3 Ø60 Ø63.5 3.9
545-900 252, 0.4 4.2
52066BK-*-001H  454.27 131.53 285-720 17 130, 11.3 130, -3.8 128, 736 Ø58 Ø63.5 2.2
52057BK-*-014H  435.9 112.2 190-400 19.5 109, -6.1 114, 10.9 113, 16.3 Ø47 Ø50.8 2.3
52034BK-*-004H  664 78.08 340-700 18 80, -13.3 80, 0.2 84, -13.6 Ø29 Ø32.0 2.7
52001BK-*-021H  792.8 210.8 380-780 4.5 231, 3.0 225, 15.4 251, 30.2 Ø95 Ø100.0 2.4
52066BK-*-002H  813.5 131.53 380-705 9.5 130, 22.3 128, -4.0 129, 11.2 Ø60 Ø63.5 2.2
52052PX-*-017H  980 96.4 340-600 7.7 105, +4.0 105, 15.3 118, 31.2 45 x 40 Ø45.0 2.3
52049BK-*-012H  1300 100 340-650 7.8 94, -31.1 99, 4.3 97, -19.1 Ø38 Ø42.0 2.9
52064BK-*-008H  1803.8 302.5 753-784 1.2 345, 67.5 387, -25.8 394, -29.4 50 x 50 Ø62.5 6.3
52071BK-*-007H  2197 352 277-313 1 575, 4.9 288, -43.9 296, -50.6 Ø55 Ø70.0 10.5

RLD - reciprocal linear dispersion

* This flat-field spectrograph grating is designed to produce two aberration-corrected spectra in the same place (using different entrance slit locations).


Part B - Gratings for Rowland Circle Spectrographs

Gratings in this table are listed in order of increasing groove frequency (grooves per mm).

Catalog
Number
Grooves
per mm
Substrate
Radius (mm)
RLD
(nm/mm)
Ruled
Area
(mm)
Substrate
Dimensions
(mm)
Spectral
range
(nm)
Modulation
52011BK-*-003H 1200 498.1 16.7 Ø60 Ø63.5 130-900 low
52071BK-*-025H 1760 352 16.1 Ø65 Ø70.0 650-1100 low
52017BK-*-009H 1800 750 7.4 Ø60 Ø63.5 250-900 medium
52021BK-*-032H 2160 998.8 0.4 Ø59 Ø63.5 210-350 medium
52017BK-*-520H 3600 750 5.6 Ø60 Ø63.5 150-500 medium
52011BK-*-530H 3600 498.1 5.6 Ø60 Ø63.5 180-500 high
52011BK-*-520H 3600 498.1 5.6 Ø60 Ø63.5 150-500 medium

 


Part C - Gratings for Constant-Deviation Monochromators
For the gratings listed in Part C of this table, the figure at left defines the following parameters:
a incidence angle
r distance from entrance slit to grating center
b diffraction angle
r' distance from grating center to image
2K angle from diffracted beam to incident beam

Gratings in this table are listed in order of increasing groove frequency (grooves per mm).

Catalog
Number
Grooves
per mm
Substrate
Radius
(mm)
Imaging
range
ml1,
ml2 (nm)
Blaze
wavelength
(nm)
RLD
(nm/mm)
Entrance slit
r
(mm)
Exit slit
r'
(mm)
Deviation
angle 2K
(deg)
Ruled
Area
(mm)
Substrate
Dimensions
(mm)
Input
f/no
Efficiency
Curves
52094BK-*-096H  1197.9 104.7 200-1000 300 7 105 100 34.7 40 x 40 42.4 x 42.4 2.5  
52094BK-*-097H  1200 104.7 350-1590 450 7 105 100 34.7 40 x 40 42.4 x 42.4 2.5  
52027BK-*-010H  1200 112.2 200-800 250 8.5 100 94 61.6 30 x 30 32 x 32 3.6  
52027BK-*-006H  1200 112.2 200-800 200 8.5 100 94 61.6 30 x 30 32 x 32 3.6  
52057BK-*-022H  1200 112.2 325-950 350 7 91.1 117.7 51.2 Ø47 Ø50.8 2.5  
52057BK-*-020H  1200 112.2 325-950 -- 7 91.1 117.7 51.2 Ø47 Ø50.8 2.5  
52052PX-*-023H  1350 96.4 190-700 250 8 91.3 91.3 45 Ø40 Ø45 2.3  
52093BK-*-095H  1500 82.3 200-800 250 8 74.73 80 47.1 26 x 26 28 x 28 3.7 view

RLD - reciprocal linear dispersion

back to top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request