Richardson Gratings
Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information Contact Us Partner Tools
Home > Products > Table 1

Products

Table 1 - Plane Ruled Reflectance Gratings

Click catalog number link
to request a quote.
Table of Standard Sizes
List of Product Tables

Catalog
Number
Grooves
per mm
Nominal
Wavelength
1st Order
(Littrow)
Nominal
Blaze Angle
Maximum
Ruled Area
(HxW, mm)
Efficiency
Curves
 
53-*-006R 5880 138 nm 24° 30 x 45 view
53-*-911R 4968 131 nm 19° 90 x 140  
53-*-115R 3600 104 nm 10.8° 52 x 52  
53-*-160R 3600 130 nm 13.5° 102 x 102 view
53-*-170R 3600 240 nm 25.6° 64 x 64 view
53-*-021R 2700 259 nm 20° 34 x 102 view
53-*-196R 2400 29 nm 26 x 26  
53-*-190R 2400 150 nm 10.4° 102 x 102 view
53-*-150R 2400 240 nm 16.8° 102 x 102 view
53-*-240R 2400 300 nm 21° 102 x 102 view
53-*-151R 2200 226.2 nm 14.5° 54 x 54 view
53-*-102R 2160 173 nm 10.8° 26 x 26 view
53-*-140R 2160 200 nm 12.5° 90 x 90 view
53-*-040R 2160 300 nm 19° 102 x 102 view
53-*-300R 2160 500 nm 32.7° 128 x 154 view
53-*-195R 1800 180 nm 9.3° 52 x 52 view
53-*-061R 1800 250 nm 13° 52 x 52 view
53-*-289R 1800 400 nm 21.1° 102 x 102 view
53-*-290R 1800 500 nm 26.7° 102 x 102 view
53-*-128R 1714.3 650 nm 34° 102 x 102 view
53-*-285R 1700 530 nm 22.49° 102 x 102 view
53-*-164R 1649.5 375 nm 18° 102 x 102 view
53-*-118R 1600 200 nm 9.2° 30 x 102 view
53-*-070R 1500 250 nm 10.8° 52 x 52 view
53-*-101R 1200 29 nm 50 x 52  
53-*-034R 1200 4.3 µm 1.48° 50 x 30  
53-*-130R 1200 120 nm 4.1° 154 x 206  
53-*-120R 1200 150 nm 5.2° 154 x 206 view
53-*-020R 1200 200 nm 154 x 206 view
53-*-060R 1200 250 nm 8.6° 154 x 206 view
53-*-030R 1200 300 nm 10.4° 154 x 206 view
53-*-330R 1200 400 nm 14° 102 x 128 view
53-*-047R 1200 450 nm 15.7° 102 x 102 view
53-*-280R 1200 500 nm 17.5° 154 x 206 view
53-*-340R 1200 600 nm 21° 154 x 206 view
53-*-360R 1200 750 nm 26.7° 154 x 206 view
53-*-361R 1200 850 nm 30.7° 102 x 102 view
53-*-067R 1200 900 nm 32.7° 154 x 206 view
53-*-530R 1200 1 µm 36.8° 154 x 206 view
53-*-546R 1200 1100 nm 41.3° 64 x 76 view
53-*-540R 1200 1.2 µm 46° 154 x 206 view
53-*-105R 1000 250 nm 7.2° 102 x 102 view
53-*-701R 1000 900 nm 26.7° 102 x 102 view
53-*-148R 1000 1.31 µm 41° 102 x 102 view
53-*-721R 984.6 140 nm 3.9° 52 x 52  
53-*-462R 964 520 nm 14.6° 64 x 64 view
53-*-266R 900 550 nm 14.3° 154 x 206 view
53-*-155R 900 1.3 µm 35.8° 102 x 102 view
53-*-460R 830.8 820 nm 19.7° 154 x 206 view
53-*-035R 830 900 nm 21.4° 64 x 64 view
53-*-525R 830 1200 nm 30° 154 x 206 view
53-*-111R 720 2 µm 43.1° 156 x 206 view
53-*-051R 716.42 222 nm 4.7° 52 x 52 view
53-*-455R 700 530 nm 10.5° 50 x 50 view
53-*-727R 672 832 nm 16.1° 64 x 64 view
53-*-715R 664.3 2.4 µm 53° 64 x 64 view
53-*-720R 625 2.8 µm 61.2° 26 x 26 view
53-*-100R 600 120 nm 102 x 102  
53-*-110R 600 150 nm 2.6° 90 x 90 view
53-*-050R 600 250 nm 3.5° 102 x 128 view
53-*-010R 600 300 nm 5.2° 154 x 206 view
53-*-080R 600 400 nm 154 x 206 view
53-*-260R 600 500 nm 8.6° 154 x 206 view
53-*-267R 600 650 nm 11.3° 154 x 206 view
53-*-350R 600 750 nm 13° 154 x 206 view
53-*-351R 600 800 nm 13.9° 102 x 102 view
53-*-520R 600 1.0 µm 17.5° 154 x 206 view
53-*-560R 600 1.2 µm 22° 154 x 206 view
53-*-550R 600 1.6 µm 28.7° 154 x 206 view
53-*-132R 600 1.9 µm 34° 102 x 102 view
53-*-660R 600 1.85 µm 34° 154 x 206 view
53-*-024R 600 2.16 µm 40.4° 102 x 102 view
53-*-570R 600 2.5 µm 49° 154 x 206 view
53-*-466R 600 2.7 µm 54° 102 x 102 view
53-*-564R 590 240 nm 30 x 50 view
53-*-264R 588 561 nm 9.5° 52 x 52 view
53-*-236R 534 2.75 µm 46.9° 26 x 26 view
53-*-069R 500 240 nm 3.4° 102 x 102 view
53-*-230R 500 330 nm 4.7° 102 x 102 view
53-*-246R 500 560 nm 154 x 206 view
53-*-396R 500 770 nm 11.1° 102 x 102 view
53-*-055R 500 1.37 µm 20° 154 x 206 view
53-*-231R 497 2.25 µm 34° 102 x 102 view
53-*-341R 490.4 750 nm 10.6° 64 x 64 view
53-*-676R 420 2.15 µm 26.7° 52 x 52 view
53-*-586R 400 400 nm 4.5° 154 x 206 view
53-*-581R 400 550 nm 6.3° 102 x 128 view
53-*-580R 400 850 nm 9.7° 154 x 206 view
53-*-590R 400 1200 nm 13.9° 154 x 206 view
53-*-600R 400 1300 nm 15° 102 x 128 view
53-*-650R 400 1600 nm 18.6° 102 x 102 view
53-*-162R 400 2.1 µm 24.8° 102 x 102 view
53-*-223R 384.6 520 nm 5.7° 102 x 102 view
53-*-222R 384.6 605 nm 6.7° 102 x 102 view
53-*-496R 360 1000 nm 10.4° 102 x 102 view
53-*-391R 360 1.74 µm 18.2° 64 x 64 view
53-*-775R 360 2 µm 21° 102 x 102 view
53-*-777R 360 2.9 µm 31.3° 64 x 64 view
53-*-778R 360 3.7 µm 42° 64 x 64 view
53-*-321R 333 600 nm 5.7° 64 x 64 view
53-*-090R 300 300 nm 2.5° 154 x 206 view
53-*-091R 300 422 nm 3.6° 154 x 206 view
53-*-270R 300 500 nm 4.3° 154 x 206 view
53-*-180R 300 760 nm 6.5° 102 x 102 view
53-*-220R 300 860 nm 7.4° 102 x 102 view
53-*-510R 300 1000 nm 8.6° 102 x 128 view
53-*-640R 300 1200 nm 10.4° 102 x 102 view
53-*-806R 300 1700 nm 14.6° 102 x 128 view
53-*-770R 300 2.0 µm 17.5° 154 x 206 view
53-*-736R 300 2.5 µm 22° 102 x 102 view
53-*-039R 300 2.67 µm 23° 102 x 102 view
53-*-780R 300 3.0 µm 26.7° 154 x 206 view
53-*-800R 300 3.5 µm 31.6° 102 x 102 view
53-*-440R 300 4.0 µm 36.8° 154 x 206 view
53-*-013R 300 4.8 µm 46° 102 x 102 view
53-*-641R 293.53 1.3 µm 11.4° 64 x 64 view
53-*-801R 287.2 1.9 µm 16.2° 64 x 64 view
53-*-154R 286.52 5 µm 46° 102 x 102 view
53-*-803R 285 3.8 µm 33.1° 102 x 102 view
53-*-431R 260 2.7 µm 20.5° 64 x 64 view
53-*-126R 258 315 nm 2.4° 64 x 76 view
53-*-125R 250 1 µm 7.2° 64 x 64 view
53-*-203R 246.16 226 nm 1.6° 52 x 52 view
53-*-107R 245 4.9 µm 37° 154 x 206 view
53-*-820R 240 3.75 µm 26.7° 84 x 84 view
53-*-825R 240 4.65 µm 34° 64 x 64 view
53-*-791R 236.8 1.35 µm 9.2° 52 x 52 view
53-*-789R 235.8 1.31 µm 9.25° 64 x 64 view
53-*-790R 235 750 nm 5.06° 64 x 64 view
53-*-796R 235 870 nm 5.9° 65 x 76 view
53-*-001R 220 2.7 µm 17.5° 102 x 128 view
53-*-866R 210 4.3 µm 26.7° 102 x 102 view
53-*-877R 210 5 µm 31.7° 154 x 190 view
53-*-346R 200 730 nm 4.2° 102 x 102 view
53-*-596R 200 1050 nm 84 x 84 view
53-*-633R 200 1550 nm 8.95° 154 x 206 view
53-*-630R 200 1700 nm 10° 102 x 102 view
53-*-636R 200 2.6 µm 15° 102 x 128 view
53-*-626R 200 3 µm 17.5° 52 x 52 view
53-*-103R 200 5.0 µm 29.8° 102 x 102 view
53-*-116R 180 150 nm 0.7° 52 x 52 view
53-*-870R 180 4.5 µm 23.9° 102 x 102 view
53-*-142R 175 7.6 µm 41.6° 154 x 206 view
53-*-104R 165 7.4 µm 37.9° 102 x 102 view
53-*-400R 158 800 nm 3.6° 128 x 154 view
53-*-202R 150 300 nm 1.2° 102 x 92 view
53-*-201R 150 500 nm 2.2° 128 x 154 view
53-*-426R 150 800 nm 3.4° 154 x 206 view
53-*-500R 150 1250 nm 5.4° 102 x 128 view
53-*-760R 150 2 µm 8.6° 154 x 206 view
53-*-810R 150 2.5 µm 10.8° 154 x 206 view
53-*-690R 150 3 µm 13° 154 x 206 view
53-*-860R 150 4 µm 17.5° 154 x 206 view
53-*-880R 150 6.0 µm 26.7° 154 x 206 view
53-*-890R 150 8 µm 36.8° 102 x 206 view
53-*-885R 135 7.4 µm 30° 52 x 52 view
53-*-616R 121.6 410 nm 1.44° 52 x 52 view
53-*-065R 120 330 nm 1.1° 102 x 102 view
53-*-625R 120 3.75 µm 13° 102 x 102 view
53-*-831R 120 7.5 µm 26.7° 65 x 76 view
53-*-746R 120 8.3 µm 30° 102 x 102 view
53-*-748R 120 13 µm 51.3° 64 x 64 view
53-*-019R 115 8.1 µm 27.8° 64 x 62 view
53-*-138R 110.5 6.8 µm 22° 154 x 206 view
53-*-666R 110 253.8 nm 0.8° 102 x 102 view
53-*-876R 105 8.6 µm 26.7° 84 x 84 view
53-*-011R 100 780 nm 2.3° 102 x 102 view
53-*-108R 100 1.6 µm 4.6° 156 x 206 view
53-*-833R 100 2.5 µm 7.2° 64 x 64 view
53-*-886R 100 5.2 µm 15° 102 x 102 view
53-*-826R 100 6.5 µm 19° 64 x 64 view
53-*-830R 100 7.5 µm 22° 102 x 102 view
53-*-836R 100 8.1 µm 24° 44 x 50 view
53-*-970R 100 9 µm 26.7° 154 x 206 view
53-*-881R 97.5 4.2 µm 11.8° 102 x 102 view
53-*-829R 95.1 11.03 µm 32° 99 x 102  
53-*-686R 90 2.75 µm 7.1° 102 x 102  
53-*-821R 90 6.7 µm 17.5° 64 x 64  
53-*-036R 90 10 µm 26.7° 102 x 102 view
53-*-476R 86 950 nm 2.3° 65 x 76  
53-*-754R 85 1.35 µm 3.2° 102 x 102 view
53-*-755R 85 2.14 µm 5.1° 84 x 84 view
53-*-480R 80 870 nm 84 x 84 view
53-*-005R 79.35 15 µm 35° 64 x 58 view
53-*-756R 75 1.7 µm 3.6° 102 x 102 view
53-*-750R 75 2 µm 4.3° 154 x 206 view
53-*-751R 75 2.5 µm 5.4° 154 x 206 view
53-*-740R 75 3 µm 6.5° 154 x 206 view
53-*-856R 75 4.65 µm 10° 102 x 102 view
53-*-950R 75 8 µm 17.5° 102 x 128 view
53-*-840R 75 10 µm 22° 154 x 206 view
53-*-960R 75 12.0 µm 26.7° 154 x 206 view
53-*-741R 70 3 µm 64 x 64 view
53-*-064R 69.63 750 nm 1.49° 64 x 64 view
53-*-843R 61.97 10 µm 18.1° 84 x 84  
53-*-129R 60 750 nm 1.26° 64 x 64 view
53-*-920R 60 16 µm 28.7° 154 x 206 view
53-*-921R 58 3.6 µm 102 x 102 view
53-*-458R 56 19.45 µm 33° 204 x 410  
53-*-310R 50 600 nm 0.9° 128 x 206 view
53-*-850R 50 9 µm 13° 154 x 206 view
53-*-855R 50 11.5 µm 16.7° 91 x 102  
53-*-937R 50 12 µm 17.5° 64 x 64 view
53-*-910R 50 18.0 µm 26.7° 154 x 206 view
53-*-946R 50 19.5 µm 29.2° 102 x 102  
53-*-131R 45 1.75 µm 2.22° 60 x 60 view
53-*-900R 45 20 µm 26.7° 65 x 76  
53-*-457R 44.5 20.75 µm 27.5° 204 x 410  
53-*-842R 41.85 10.6 µm 12.8° 84 x 84  
53-*-811R 40.96 3.2 µm 3.7° 52 x 52  
53-*-923R 40 4.8 µm 5.5° 154 x 121 view
53-*-932R 40 15 µm 17.5° 84 x 84 view
53-*-980R 40 22.5 µm 26.7° 102 x 128 view
53-*-904R 36.152 1.3 µm 1.4° 64 x 64 view
53-*-903R 36.152 3.25 µm 3.5° 64 x 36 view
53-*-902R 36.152 4.25 µm 4.5° 64 x 64 view
53-*-146R 36 10.1 µm 10.5° 154 x 206  
53-*-906R 35 2.3 µm 2.3° 65 x 76 view
53-*-934R 35 9.2 µm 9.3° 64 x 64 view
53-*-033R 32 10 µm 9.21° 64 x 64 view
53-*-135R 31.7 6.8 µm 6.18° 154 x 206 view
53-*-922R 30.7 4.88 µm 4.3° 102 x 91 view
53-*-606R 30 1.1 µm 1.2° 102 x 102 view
53-*-933R 30 8 µm 6.9° 63 x 60 view
53-*-042R 30 9.53 µm 8.2° 64 x 64 view
53-*-931R 30 25 µm 20° 52 x 52 view
53-*-930R 30 30 µm 26.7° 102 x 128 view
53-*-936R 29.5 11.4 µm 9.7° 64 x 56 view
53-*-976R 25 36 µm 26.7° 52 x 52  
53-*-965R 22 25 µm 16° 102 x 102 view
53-*-841R 21.36 10.6 µm 6.5° 84 x 84 view
53-*-966R 21 28.6 µm 17.5° 64 x 64  
53-*-956R 20 22.5 µm 13° 102 x 102 view
53-*-940R 20 45 µm 26.7° 102 x 102 view
53-*-944R 17.5 4.2 µm 2.1° 102 x 102 view
53-*-941R 14.3 4 µm 1.74° 52 x 52 view
53-*-942R 14.3 8 µm 3.33° 52 x 52 view
53-*-916R 12 6.8 µm 2.3° 65 x 76  
53-*-156R 11.5 4 µm 1.3° 65 x 76  
53-*-996R 7.9 112.5 µm 26.7° 154 x 206  
53-*-145R 1.99 21.4 µm 1.2° 154 x 206  
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site redesign & development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                   >>
Supplemental Information  >>
How to request a quote...
New Products
Overstock
1: Plane Ruled Diffraction Gratings
2: Plane Holographic Diffraction Gratings
3: Concave Ruled Reflectance Gratings
4: Echelle Gratings
5: Large Astronomical Gratings
6: Plane Transmission Gratings -- Visible
7: Plane Transmission Gratings -- Ultraviolet
8: Dye Laser Tuning Gratings
9: Molecular Laser Tuning Gratings
10: Concave Holographic Reflectance Gratings
11: Pulse Compression Gratings
12: Fiber Optic Telecommunication Gratings
13: UV / Vis Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Terms & Conditions of Sale
Addendum to Terms & Conditions
      of Sale – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                 >>
Technical Notes                >>
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Relative Index of Epoxies in the Visible Spectrum
Relative Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
Sales Offices
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request