Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information News & Events Contact Us Partner Tools
中文 日本語
Home > Products > T3

Products

T3 - Echelle Gratings

Click catalog number link
to view specification sheet(s).
Table of Standard Sizes
List of Product Tables

<< T2 T4 >>
Catalog
Number
Grooves
per mm
Nominal
Blaze Angle
Maximum
Ruled Area
(Groove Length x
Ruled Width, mm)
Request a quote
 
53-*-412E 23.2 63° 154 x 306 quote
53-*-419E 24.35 70° 97 x 102 quote
53-*-411E 31.6 63.9° 204 x 408 quote
53-*-453E 31.6 71° 308 x 408 quote
53-*-414E 31.6 75° 154 x 313 quote
53-*-174E 31.6 76° 200 x 400 quote
53-*-425E 41.59 76° 204 x 410 quote
53-*-418E 44.41 70° 101 x 103 quote
53-*-407E 46.1 32° 102 x 102 quote
53-*-422E 52.13 32° 102 x 102 quote
53-*-415E 52.67 63.5° 128 x 254 quote
53-*-424E 52.67 65° 204 x 410 quote
53-*-417E 52.67 69° 204 x 408 quote
53-*-053E 52.91 64° 102 x 102 quote
53-*-416E 54.49 46° 102 x 102 quote
53-*-454E 72 44° 95 x 90 quote
53-*-408E 79 62° 210 x 411 quote
53-*-401E 79 63° 204 x 408 quote
53-*-402E 79 74° 128 x 254 quote
53-*-406E 85.84 76° 128 x 254 quote
53-*-127E 87 63° 308 x 413 quote
53-*-488E 94.74 44° 104 x 104 quote
53-*-403E 98.7 63° 154 x 206 quote
53-*-002E 101.95 45° 100 x 100 quote
53-*-121E 110 64° 310 x 413 quote
53-*-071E 112.96 79° 128 x 258 quote
53-*-084E 117.94 79° 128 x 258 quote
53-*-141E 154.51 76° 128 x 260 quote
53-*-404E 158 63° 127 x 203 quote
53-*-405E 158 70° 128 x 256 quote
53-*-420E 171.66 78° 102 x 102 quote
53-*-451E 316 63° 204 x 408 quote
53-*-452E 316 70° 128 x 256 quote
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site design and development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                      >>
Supplemental Information     >>
How to Request a Quote...
New Products
Overstock
Products by Grating Type   >>
Products by Application      >>
T1: Plane Holographic Reflectance Gratings
T2: Plane Ruled Reflectance Gratings
T3: Echelle Gratings
T4: Plane Transmission Gratings - Visible
T5: Plane Transmission Gratings - Ultraviolet
T6: Concave Holographic Reflectance Gratings
for Flat-Field Spectrographs
T7: Concave Holographic Reflectance Gratings
for Rowland Circle Spectrographs
T8: Concave Holographic Reflectance Gratings
for Constant-Deviation Monochromators
T9: Concave Ruled Reflectance Gratings
for Rowland Circle Spectrographs
A1: UV / Vis Gratings
A2: Fiber Optic Telecommunication Gratings
A3: Dye Laser Tuning Gratings
A4: Molecular Laser Tuning Gratings
A5: Large Astronomical Gratings
A6: Pulse Compression Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Standard Terms & Conditions of Sale
Addendum to Terms & Conditions of Sale
     – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                        >>
Technical Notes                       >>
REACH Statement
RoHS Statement
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Refractive Index of Epoxies in the Visible Spectrum
Refractive Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
News
Events
Main Sales Office
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request
English
Simplified Chinese