Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information News & Events Contact Us Partner Tools
中文 日本語
Home > Products > T1

Products

T1 - Plane Holographic Reflectance Gratings

Click catalog number link
to view specification sheet(s).
Table of Standard Sizes
List of Product Tables

T2 >>
Catalog
Number
Grooves
per mm
Recommended
Spectral Region
Wavelength
of Max.
Efficiency
(unpolarized)
Blaze or
Modulation
Maximum
Ruled Area
(Groove Length x
Ruled Width, mm)
Request a quote
 
53-*-551H 4320 160-400 nm 275 nm high modulation 84 x 84 quote
53-*-058H 4320 270-450 nm 350 nm high modulation 102 x 102 quote
53-*-510H 3600 130-500 nm 200 nm low modulation 102 x 102 quote
53-*-520H 3600 150-500 nm 250 nm medium modulation 102 x 102 quote
53-*-530H 3600 180-500 nm 300 nm high modulation 84 x 84 quote
53-*-400H 2400 190-800 nm 250 nm blazed 102 x 102 quote
53-*-410H 2400 150-800 nm 250 nm low modulation 102 x 102 quote
53-*-420H 2400 200-800 nm 270 nm medium modulation 102 x 102 quote
53-*-430H 2400 250-800 nm 300 nm high modulation 102 x 102 quote
53-*-059H 2000 300-950 nm 475 nm high modulation 102 x 128 quote
53-*-300H 1800 190-900 nm 250 nm blazed 102 x 102 quote
53-*-310H 1800 200-900 nm 300 nm low modulation 102 x 102 quote
53-*-320H 1800 250-900 nm 450 nm medium modulation 102 x 102 quote
53-*-330H 1800 350-900 nm 500 nm high modulation 102 x 102 quote
53-*-233H 1760 650 nm-1.1 µm 550 nm high modulation 102 x 102 quote
53-*-136H 1714 650 nm-1.1 µm 550 nm high modulation 102 x 102 quote
53-*-331H 1700 650 nm-1.1 µm 550 nm high modulation 84 x 84 quote
53-*-106H 1596 400 nm-1.2 µm 770 nm low modulation 102 x 102 quote
53-*-240H 1500 250 nm-1.3 µm 460 nm very high modulation 102 x 102 quote
53-*-237H 1500 250 nm-1.3 µm 510 nm low modulation 102 x 102 quote
53-*-239H 1500 250 nm-1.3 µm 600 nm high modulation 102 x 102 quote
53-*-229H 1350 300 nm-1.5 µm 650 nm high modulation 102 x 102 quote
53-*-143H 1312 300 nm-1.5 µm 650 nm high modulation 102 x 102 quote
53-*-205H 1201.6 190 nm-800 nm 210 nm blazed 102 x 102 quote
53-*-200H 1201.6 190-800 nm 250 nm blazed 102 x 102 quote
53-*-210H 1200 300 nm-1.2 µm 450 nm low modulation 64 x 64 quote
53-*-220H 1200 400 nm-1.2 µm 700 nm medium modulation 102 x 102 quote
53-*-230H 1200 500 nm-1.2 µm 800 nm high modulation 110 x 110 quote
53-*-544H 1100 400 nm-1.7 µm 900 nm high modulation 110 x 140 quote
53-*-246H 1050 650 nm-1.8 µm 1.1 µm very high modulation 102 x 102 quote
53-*-243H 1050 600 nm-1.8 µm 800 nm medium modulation 102 x 102 quote
53-*-244H 1050 650 nm-1.8 µm 900 nm med-high modulation 102 x 102 quote
53-*-241H 1050 500 nm-1.8 µm 600 nm low modulation 102 x 102 quote
53-*-245H 1050 650 nm-1.7 µm 1 µm high modulation 102 x 102 quote
53-*-112H 1000 200 nm-400 nm 230 nm blazed 102 x 102 quote
53-*-269H 900 400 nm-1.7 µm 800 nm high modulation 102 x 102 quote
53-*-175H 750 850 nm-2.3 µm 1.2 µm high modulation 102 x 102 quote
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site design and development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                      >>
Supplemental Information     >>
How to Request a Quote...
New Products
Overstock
Products by Grating Type   >>
Products by Application      >>
T1: Plane Holographic Reflectance Gratings
T2: Plane Ruled Reflectance Gratings
T3: Echelle Gratings
T4: Plane Transmission Gratings - Visible
T5: Plane Transmission Gratings - Ultraviolet
T6: Concave Holographic Reflectance Gratings
for Flat-Field Spectrographs
T7: Concave Holographic Reflectance Gratings
for Rowland Circle Spectrographs
T8: Concave Holographic Reflectance Gratings
for Constant-Deviation Monochromators
T9: Concave Ruled Reflectance Gratings
for Rowland Circle Spectrographs
A1: UV / Vis Gratings
A2: Fiber Optic Telecommunication Gratings
A3: Dye Laser Tuning Gratings
A4: Molecular Laser Tuning Gratings
A5: Large Astronomical Gratings
A6: Pulse Compression Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Standard Terms & Conditions of Sale
Addendum to Terms & Conditions of Sale
     – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                        >>
Technical Notes                       >>
REACH Statement
RoHS Statement
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Refractive Index of Epoxies in the Visible Spectrum
Refractive Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
News
Events
Main Sales Office
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request
English
Simplified Chinese