Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information News & Events Contact Us Partner Tools
中文 日本語
Home > Information > Technical Notes > Technical Note 13

Technical Notes

Technical Note 1
Technical Note 2
Technical Note 3
Technical Note 4
Technical Note 5
Technical Note 6
Technical Note 7
Technical Note 8
Technical Note 9
Technical Note 10
Technical Note 11
Technical Note 12
Technical Note 13


Print Technical Note 13

Technical Note 13
MEASUREMENT OF POLARIZATION-DEPENDENT LOSS (PDL) FOR PLANE DIFFRACTION GRATINGS

Polarization-dependent loss (PDL) is an important characteristic of optical components used in telecommunications networks. This Technical Note provides the precise definition that Richardson Gratings uses for the PDL of its gratings, and explains the measurement procedure used to determine PDL values.

POLARIZATION-DEPENDENT LOSS (PDL)

Components in fiber-optic telecommunications networks must be insensitive to changes in the polarization state of the signal, a requirement that is particularly challenging for surface-relief diffraction gratings since those with metallic coatings tend to polarize the light incident on them. The measurable quantity used to evaluate the sensitivity of a network component to changes in polarization is called polarization-dependent loss (PDL).

There exists a class of gratings, however, for which the diffraction efficiency in the two polarization modes is nearly equal over a given wavelength range; these gratings are called low-PDL gratings.

DEFINITION OF PDL

The definition of PDL used by Richardson Gratings in the characterization of its diffraction gratings is

(1)

where EP and ES are the measured diffraction efficiencies for P- and S-plane polarized incident light, respectively. PDL is expressed in decibels. Sometimes PDL is expressed as the absolute value of Eq. (1), but allowing PDL to be a signed (positive or negative) quantity provides more information regarding how the efficiencies vary (vs. wavelength) with respect to each other.

MEASUREMENT OF PDL

At Richardson Gratings, PDL is determined by separately measuring the P- and S-plane diffraction efficiencies and then substituting the relevant values into Eq. (1). These independent measurements, each made with linearly polarized incident light, thus generate values of EP and ES. These measurements may be of absolute or relative efficiency (provided this is done consistently).

FOR ADDITIONAL INFORMATION

For additional information regarding grating specifications, please contact us.

back to top

Newport Corporation
705 St. Paul Street, Rochester, New York 14605 USA
Telephone: (585) 248-4100, Fax: (585) 248-4111
E-mail: gratings@newport.com,
Web Site: http://gratings.newport.com

Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site design and development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                      >>
Supplemental Information     >>
How to Request a Quote...
New Products
Overstock
Products by Grating Type   >>
Products by Application      >>
T1: Plane Holographic Reflectance Gratings
T2: Plane Ruled Reflectance Gratings
T3: Echelle Gratings
T4: Plane Transmission Gratings - Visible
T5: Plane Transmission Gratings - Ultraviolet
T6: Concave Holographic Reflectance Gratings
for Flat-Field Spectrographs
T7: Concave Holographic Reflectance Gratings
for Rowland Circle Spectrographs
T8: Concave Holographic Reflectance Gratings
for Constant-Deviation Monochromators
T9: Concave Ruled Reflectance Gratings
for Rowland Circle Spectrographs
A1: UV / Vis Gratings
A2: Fiber Optic Telecommunication Gratings
A3: Dye Laser Tuning Gratings
A4: Molecular Laser Tuning Gratings
A5: Large Astronomical Gratings
A6: Pulse Compression Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Standard Terms & Conditions of Sale
Addendum to Terms & Conditions of Sale
     – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                        >>
Technical Notes                       >>
REACH Statement
RoHS Statement
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Refractive Index of Epoxies in the Visible Spectrum
Refractive Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
News
Events
Main Sales Office
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request
English
Simplified Chinese