Search:  Catalog   or  Website 
Enter Catalog # Suffix
 
or Enter Master
 
or Enter Grooves per mm
   
Enter your query of Richardson Gratings
 
Home Products Information News & Events Contact Us Partner Tools
中文 日本語
Home > Information > Technical Notes > Technical Note 1

Technical Notes

Technical Note 1
Technical Note 2
Technical Note 3
Technical Note 4
Technical Note 5
Technical Note 6
Technical Note 7
Technical Note 8
Technical Note 9
Technical Note 10
Technical Note 11
Technical Note 12
Technical Note 13


Print Technical Note 1

Technical Note 1
LASER TUNING WITH DIFFRACTION GRATINGS

Light incident on a diffraction grating is dispersed away from the grating surface at an angle which depends on the wavelength, so a grating can be used to select a narrow spectral band from a much wider band. The grating equation,

, (1)

(see Figure 1) can be differentiated to give the angular spread (dispersion) of the spectrum:

. (2)

When the grating is operated in the Littrow configuration (in which the light is retro-diffracted; see Figure 2), the equation for the dispersion simplifies to

. (3)


Figure 1 – The Grating Equation. Here a is the incidence angle, b is the diffraction angle, m is the (integral) diffraction order, l is the wavelength of the light and d is the spacing between adjacent grooves.


TECHNIQUES

There are two main methods for selecting a narrow spectral band of light, Littrow and Littman. These methods are shown in Figures 2 and 3. Littman tuning offers higher angular spread and hence narrower spectral feedback; as the angle of incidence is increased toward 90°, however, the efficiency of the grating drops significantly.


Figure 2 – Laser tuning using a grating in Littrow mode as the feedback element.


Figure 3 – Littman tuning using a grating near grazing incidence.


Figures 4 and 5 show typical efficiency curves for two popular plane holographic gratings, with groove frequencies of 1800 g/mm and 2400 g/mm. The curves are measured near Littrow.

Figure 6 gives some insight into the decrease in S-plane efficiency as the incidence angle a increases.


Figure 4 – Efficiency curve: 1800 g/mm. Red dashed curve: P-plane; solid black curve: S-plane.


Figure 5 – Efficiency curve: 2400 g/mm. Red dashed curve: P-plane; solid black curve: S-plane.


Figure 6 – Efficiency curve: 1800 g/mm, for several incidence angles a.


ORDERING INFORMATION

Popular grating sizes are shown below. Different sizes can be accommodated: please contact us with your specifications, and we will provide pricing.

grating size grooves catalog
(mm) per mm number

28.5 x 58 x 10 1800 35-23-04-330H
16.5 x 58 x 10 1800 35-23-08-330H
50 x 100 x 16 1800 35-23-14-330H
12 x 110 x 16 1800 35-23-16-330H
12.7 x 50 x 10 1800 35-23-21-330H
110 x 110 x 16 1800 35-53-21-330H
28.5 x 58 x 10 2400 35-23-04-430H
16.5 x 58 x 10 2400 35-23-08-430H
12.7 x 50 x 10 2400 35-23-21-430H
110 x 110 x 16 2400 35-53-15-430H

FOR FURTHER INFORMATION

For additional information, please contact us.

SOME TECHNICAL REFERENCES

  • M. Littman, "Single-mode operation of grazing incidence pulsed dye laser," Optics Letters 3, 138 (1978).
  • M. de Labachelerie and G. Passedat, "Mode-hop suppression of Littrow grating-tuned lasers," Applied Optics 32, 269–274 (1993).
  • T. Day, "Continuously Tunable Diode Lasers," Lasers & Optronics, 15–17 (June 1993).
  • P. Zorabedian et al., "Multiple-prism grating designs tune diode lasers," Laser Focus World, 103 (February 1993)
  • H. Lotem, "Littrow-mounted diffraction grating cavity," Applied Optics 33, 930–934 (1994).
back to top

Newport Corporation
705 St. Paul Street, Rochester, New York 14605 USA
Telephone: (585) 248-4100, Fax: (585) 248-4111
E-mail: gratings@newport.com,
Web Site: http://gratings.newport.com

Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.


Site Map Terms of Use Privacy Policy © Newport Corporation. All rights reserved
Site design and development by WinBiz, Inc.
Newport Home
Richardson Gratings Home
Product Tables                      >>
Supplemental Information     >>
How to Request a Quote...
New Products
Overstock
Products by Grating Type   >>
Products by Application      >>
T1: Plane Holographic Reflectance Gratings
T2: Plane Ruled Reflectance Gratings
T3: Echelle Gratings
T4: Plane Transmission Gratings - Visible
T5: Plane Transmission Gratings - Ultraviolet
T6: Concave Holographic Reflectance Gratings
for Flat-Field Spectrographs
T7: Concave Holographic Reflectance Gratings
for Rowland Circle Spectrographs
T8: Concave Holographic Reflectance Gratings
for Constant-Deviation Monochromators
T9: Concave Ruled Reflectance Gratings
for Rowland Circle Spectrographs
A1: UV / Vis Gratings
A2: Fiber Optic Telecommunication Gratings
A3: Dye Laser Tuning Gratings
A4: Molecular Laser Tuning Gratings
A5: Large Astronomical Gratings
A6: Pulse Compression Gratings
The Catalog Number System
Types of Diffraction Gratings
Special Requests & Custom Gratings
Grating Specifications
Grating Efficiency
Standard Tolerances
Certification & Warranty
Cleaning Gratings & Surface Defects
Standard Terms & Conditions of Sale
Addendum to Terms & Conditions of Sale
     – Master Gratings
Credit Application
Diffraction Grating Handbook
Technical Data                        >>
Technical Notes                       >>
REACH Statement
RoHS Statement
Publications
Our Capabilities
About Richardson Gratings
Reflectance Curves of Standard Coatings, UV-VIS-NIR
Epoxy Transmission Curves, UV-VIS-NIR
Refractive Index of Epoxies in the Visible Spectrum
Refractive Index of Epoxies in the Infrared Spectrum
Blaze Angle vs Blaze Wavelength curves (Littrow Angle)
1: Laser Tuning with Diffraction Gratings
2: Pulse Compression and Stretching with Diffraction Gratings
3: Concave Gratings
4: Transmission Gratings
5: Grisms
6: Echelle Gratings
7: The Blaze Arrow
8: Handling Gratings
9: Scattered Light and Stray Light
10: Guidelines for Specifying Diffraction Gratings
11: Determination of the Blaze Wavelength
12: Sources of Error in Monochromator-Mode Efficiency
      Measurements of Plane Diffraction Gratings
13: Measurement of Polarization-Dependent Loss (PDL)
      for Plane Diffraction Gratings
News
Events
Main Sales Office
Worldwide Distributors
Information Request
Literature Request
Quotation Request
Catalog Request
Handbook Request
English
Simplified Chinese